EIB_REC
Connection between KL6301 and the read / send function blocks.
TYPE EIB_REC :
STRUCT
Rec_Group : EIB_GROUP_ADDR;
Rec_Len : INT;
Rec_Idx : INT := 1;
Rec_Data : ARRAY[1..15] OF BYTE;
Rec_bWriteBusy : BOOL;
Rec_bReadBusy : BOOL;
Rec_bReady : BOOL;
Rec_bError : BOOL;
Rec_iErrorID : EIB_Error_Code;
pStr_Send : DWORD;
Rec_Data_rec : BOOL;
Rec_Typ : EIB_Read_Typ;
END_STRUCT
END_TYPERec_Group: Group address (see EIB_GROUP_ADDR).
Rec_Len: Length.
Rec_Idx: Index.
Rec_Data: Data bytes.
Rec_bWriteBusy: Data is sent.
Rec_bReadBusy: Data is read.
Rec_bReady: Ready.
Rec_bError: Becomes TRUE as soon as an error occurs. The error is described via the variable Rec_iErrorID.
Rec_iErrorID: Issues an error code when an error occurs (see EIB_ERROR_CODE). Simultaneously Rec_bError is TRUE.
pStr_Send: Pointer to the data to be sent.
Rec_Data_rec: Signals data reception.
Rec_Typ: Type of telegram.