EIB_BIT_CONTROL_SEND

EIB_BIT_CONTROL_SEND 1:

This function block sends a 2-bit EIB value to the set group address. Two IEC61131-3 BOOL variables are available as input values. The data are only transferred if there is a change in one of the two data types. If the value changes again within 200 milliseconds, new data are only sent to the EIB device after another 200 millisecond has passed (see diagram). No new EIB telegram is sent if the value changes within the "min. send time" but falls back to the old, already sent value within the "min. send time".

VAR_INPUT

Group_Address  : EIB_GROUP_ADDR;
bControl       : BOOL;
bValue         : BOOL;
str_Rec        : EIB_REC;

Group_Address: Group address to which the data are sent (see EIB_GROUP_ADDR).

bControl: Range of values TRUE/FALSE.

bValue: Range of values TRUE/FALSE.

str_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).

VAR_OUTPUT

bError         : BOOL;
iErrorID       : EIB_ERROR_CODE;

bError: The bError output becomes TRUE as soon as an error occurs.

iErrorID: The iErrorID output issues an error code when an error occurs (EIB_ERROR_CODE)

EIB_BIT_CONTROL_SEND 2: