EIB_TIME_REC

EIB_TIME_REC 1:

Application

This function block receives 3 bytes of EIB data on the set group address and converts them into three IEC61131-3 WORD variables.

VAR_INPUT

Group_Address  : EIB_GROUP_ADDR;
strData_Rec    : EIB_REC;

Group_Address: Group address from which the data were sent (see EIB_GROUP_ADDR). This group address must be entered in the filters!

strData_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).

VAR_OUTPUT

bDataReceive   : BOOL;
wHoure         : WORD;
wMinute        : WORD;
wSecond        : WORD;

bDataReceive: This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.

wHoure: Time, hours [0...23].

wMinute: Time, minutes [0...59].

wSecond: Time, seconds [0...59].