EIB_BIT_CONTROL_REC

EIB_BIT_CONTROL_REC 1:

This function block receives 2 bits of EIB data on the set group address and converts them into two IEC61131-3 BOOL variables.

VAR_INPUT

Group_Address  : EIB_GROUP_ADDR;
strData_Rec    : EIB_REC;

Group_Address: Group address from which the data were sent (see EIB_GROUP_ADDR). This group address must be entered in the filters!

strData_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).

VAR_OUTPUT

bDataReceive   : BOOL;
bControl       : BOOL;
bValue         : BOOL;

bDataReceive: This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.

bControl: Valid values (TRUE/FALSE).

bValue: Valid values (TRUE/FALSE).

Allocation of the 2 bits to the variables bControl and bValue.

bControl

bValue