EIB_ALL_DATA_TYPES_REC_EX

EIB_ALL_DATA_TYPES_REC_EX 1:

This function block receives variable EIB data sizes of all group addresses and outputs the raw data as a byte ARRAY.

VAR_INPUT

strData_Rec       : EIB_REC;

strData_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).

VAR_OUTPUT

bDataReceive      : BOOL;
Group_Address     : EIB_GROUP_ADDR;
EIB_Data_Receive  : ARRAY [1..14] OF BYTE;
EIB_Data_Len      : USINT;

bDataReceive: This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.

Group_Address: Group address from which the data were sent (see EIB_GROUP_ADDR). This group address must be entered in the filters!

EIB_Data_Receive: Contains the user data of the received EIB telegram.

EIB_Data_Len: Contains the user data length of the incoming EIB telegram.
Data < 8 bit specified length 1
Data >=) 8 bit specified length +1
Example: If 1 bit of data is received, the length in EIB_Data_Len is 1. If 2 bytes of data are received, the length in EIB_Data_Len is 3.