EIB_8BIT_UNSIGN_REC

EIB_8BIT_UNSIGN_REC 1:

This function block receives 8 bits of EIB data on the set group address and converts them into an IEC61131-3 BYTE variable.

VAR_INPUT

Group_Address  : EIB_GROUP_ADDR;
strData_Rec    : EIB_REC;

Group_Address: Group address from which the data is sent (see EIB_GROUP_ADDR). This group address must be entered in the filters!

strData_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).

VAR_OUTPUT

bDataReceive   : BOOL;
byData         : BYTE;

bDataReceive: This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.

byData: Contains the user data of the received EIB telegram.