EIB_8BIT_SIGN_REC
This function block receives 8 bits of EIB data on the set group address and converts them into an IEC61131-3 INT variable. In addition the value may be converted automatically.
VAR_INPUT
Group_Address : EIB_GROUP_ADDR;
Scaling_Mode : INT;
strData_Rec : EIB_REC;
Group_Address: Group address from which the data were sent (see EIB_GROUP_ADDR). This group address must be entered in the filters!
Scaling_Mode:
0 - The 8 bit value is output as a percentage value 0...100%
1 - The 8 bit value is output as an angle 0...360°
2 - The 8 bit value is output as a byte value 0...255
strData_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).
VAR_OUTPUT
bDataReceive : BOOL;
iData : INT;
bDataReceive: This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.
iData: Scaled value, see Scaling_Mode (-1 - an invalid scaling mode was entered).