EIB_4OCTET_FLOAT_REC

EIB_4OCTET_FLOAT_REC 1:

This function block receives 4 bytes of float EIB data on the set group address and converts them into an IEC61131-3 REAL variable.

VAR_INPUT

Group_Address  : EIB_GROUP_ADDR;
strData_Rec    : EIB_REC;

Group_Address: Group address from which the data were sent (see EIB_GROUP_ADDR). This group address must be entered in the filters!

strData_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).

VAR_OUTPUT

bDataReceive   : BOOL;
rData          : REAL;

bDataReceive: This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.

rData: Contains the user data of the incoming EIB telegram.