EIB_2OCTET_FLOAT_REC
This function block receives 2 bytes of float EIB data on the set group address and converts them into an IEC61131-3 REAL variable.
VAR_INPUT
Group_Address : EIB_GROUP_ADDR;
strData_Rec : EIB_REC;
Group_Address: Group address from which the data were sent (see EIB_GROUP_ADDR). This group address must be entered in the filters!
strData_Rec: The data structure with which the KL6301() function block must be linked (see EIB_REC).
VAR_OUTPUT
bDataReceive : BOOL;
rData : REAL;
bDataReceive: This bit is set to FALSE for exactly one cycle when an EIB telegram with the group address is received.
rData: Contains the user data of the received EIB telegram.