ST_DMXSensorDefinition
TYPE ST_DMXSensorDefinition :
STRUCT
eSensorType : E_DMXSensorType;
eSensorUnit : E_DMXSensorUnit;
eSensorUnitPrefix : E_DMXSensorUnitPrefix;
iRangeMinimumValue : INT;
iRangeMaximumValue : INT;
iNormalMinimumValue : INT;
iNormalMaximumValue : INT;
byRecordValueSupport : BYTE;
sDescription : STRING;
END_STRUCT
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2256 | PC/CX | TcDMX-library higher than V1.3.0 |