E_DMXSensorUnit
TYPE E_DMXSensorUnit : (* Table A-13 *)
(
eDMXSensorUnitNone := 16#00, (* CONTACTS *)
eDMXSensorUnitCentigrade := 16#01, (* TEMPERATURE *)
eDMXSensorUnitVoltsDC := 16#02, (* VOLTAGE *)
eDMXSensorUnitVoltsACPeak := 16#03, (* VOLTAGE *)
eDMXSensorUnitVoltsACRms := 16#04, (* VOLTAGE *)
eDMXSensorUnitAmpereDC := 16#05, (* CURRENT *)
eDMXSensorUnitAmpereACPeak := 16#06, (* CURRENT *)
eDMXSensorUnitAmpereACRms := 16#07, (* CURRENT *)
eDMXSensorUnitHertz := 16#08, (* FREQUENCY / ANG_VEL *)
eDMXSensorUnitOhm := 16#09, (* RESISTANCE *)
eDMXSensorUnitWatt := 16#0A, (* POWER *)
eDMXSensorUnitKilogram := 16#0B, (* MASS *)
eDMXSensorUnitMeters := 16#0C, (* LENGTH / POSITION *)
eDMXSensorUnitMetersSquared := 16#0D, (* AREA *)
eDMXSensorUnitMetersCubed := 16#0E, (* VOLUME *)
eDMXSensorUnitKilogrammesPerMeterCubed := 16#0F, (* DENSITY *)
eDMXSensorUnitMetersPerSecond := 16#10, (* VELOCITY *)
eDMXSensorUnitMetersPerSecondSquared := 16#11, (* ACCELERATION *)
eDMXSensorUnitNewton := 16#12, (* FORCE *)
eDMXSensorUnitJoule := 16#13, (* ENERGY *)
eDMXSensorUnitPascal := 16#14, (* PRESSURE *)
eDMXSensorUnitSecond := 16#15, (* TIME *)
eDMXSensorUnitDegree := 16#16, (* ANGLE *)
eDMXSensorUnitSteradian := 16#17, (* ANGLE *)
eDMXSensorUnitCandela := 16#18, (* LUMINOUS_INTENSITY *)
eDMXSensorUnitLumen := 16#19, (* LUMINOUS_FLUX *)
eDMXSensorUnitLux := 16#1A, (* ILLUMINANCE *)
eDMXSensorUnitIre := 16#1B, (* CHROMINANCE *)
eDMXSensorUnitByte := 16#1C (* MEMORY *)
);
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2256 | PC/CX | TcDMX-library higher than V1.3.0 |