ST_DMXParameterDescription
TYPE ST_DMXParameterDescription :
STRUCT
byParameterDataLength : BYTE;
eDataType : E_DMXDataType;
ePDCommandClass : E_DMXParameterDescriptionCommandClass;
eType : E_DMXSensorType;
eUnit : E_DMXSensorUnit;
eUnitPrefix : E_DMXSensorUnitPrefix;
dwMinValidValue : DWORD;
dwMaxValidValue : DWORD;
dwDefaultValue : DWORD;
sDescription : STRING;
END_STRUCT
END_TYPE
Requirements
Development environment | Target system type | PLC libraries to include |
|---|---|---|
TwinCAT 2.11 R3/x64 higher than Build 2256 | PC/CX | TcDMX-library higher than V1.3.0 |