FB_DALIV2Compare

FB_DALIV2Compare 1:

The ballast compares its RANDOM ADDRESS with the SEARCH ADDRESS. If the random address is smaller than or equal to the search address, and if the ballast is not connected, then the output bAnswer is set to TRUE.

VAR_INPUT

bStart            : BOOL;
eCommandPriority   : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;

bStart: The block is activated by a rising edge at this input.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

VAR_OUTPUT

bBusy          : BOOL;
bError         : BOOL;
nErrorId       : UDINT;
bAnswer        : BOOL;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

bAnswer: The random address is smaller than or equal to the search address.

VAR_IN_OUT

stCommandBuffer    : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.