FB_DALIV2QueryVersionNumber

FB_DALIV2QueryVersionNumber 1:

The VERSION NUMBER variable is read from the ballast. The version number corresponds to the version number of the IEC standard in accordance with which the software and hardware of the ballast has been developed and manufactured. The version number can only be read, and is specified by the manufacturer. The major version (nMajorVersion) and the minor version (nMinorVersion) can each have a value in the range from 0 to 15 (4 bits).

VAR_INPUT

bStart            : BOOL;
nAddr             : BYTE;
eAddrType         : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;

bStart: The block is activated by a rising edge at this input.

nAddr: The address of a participating device or of a group.

eAddrType: Short address, group address or broadcast.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

VAR_OUTPUT

bBusy         : BOOL;
bError        : BOOL;
nErrorId      : UDINT;
nMajorVersion : BYTE;
nMinorVersion : BYTE;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

nMajorVersion: Main version number.

nMinorVersion: Minor version number.

VAR_IN_OUT

stCommandBuffer   : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.