FB_DALIV2QueryStatus

FB_DALIV2QueryStatus 1:

The STATUS INFORMATION variable is read by the ballast. The status information contains the eight most important items describing the status of a ballast. The significance of the individual bits is defined as follows:

Bit

Description

0

Status of the ballast. 0: OK.

1

Lamp failure. 0: OK.

2

Lamp power on. 0: OFF.

3

Limit value error. 0: the most recently requested lamp power was either between MIN LEVEL and MAX LEVEL or was OFF.

4

Fading completed: 0: fading finished. 1: fading active.

5

Reset status. 0: No.

6

Missing short address. 0: No.

7

Power supply fault. 0: No, A reset or a lamp power control command has been received since the most recent power up.

VAR_INPUT

bStart            : BOOL;
nAddr             : BYTE;
eAddrType         : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;

bStart: The block is activated by a rising edge at this input.

nAddr: The address of a participating device or of a group.

eAddrType: Short address, group address or broadcast.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

VAR_OUTPUT

bBusy         : BOOL;
bError        : BOOL;
nErrorId      : UDINT;
nStatus       : BYTE;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

nStatus: Status information (see table above).

VAR_IN_OUT

stCommandBuffer   : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.