FB_DALIV2QueryDeviceType

FB_DALIV2QueryDeviceType 1:

The device type (DEVICE TYPE) is read from the ballast. The following device types are defined according to the IEC 62386 standard:

Value

Description

0

Standard device

1

Device for emergency lighting.

2

Device for discharge lamps.

3

Device for low-voltage halogen lamps.

4

Device for dimming bulbs.

5

Device for converting digital signals into DC signals.

6

Device for light emitting diodes (LEDs).

7

Switching function.

8

Device for colour/colour temperature control.

VAR_INPUT

bStart            : BOOL;
nAddr             : BYTE;
eAddrType         : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;

bStart: The block is activated by a rising edge at this input.

nAddr: The address of a participating device or of a group.

eAddrType: Short address, group address or broadcast.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

VAR_OUTPUT

bBusy           : BOOL;
bError          : BOOL;
nErrorId        : UDINT;
nDeviceType     : BYTE;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

nDeviceType: Identifier for the device type (see table above).

VAR_IN_OUT

stCommandBuffer     : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.