FB_DALIV2GoToScene

FB_DALIV2GoToScene 1:

This block sets the value of the lamp power that has been saved for the scene nScene. If the ballast does not belong to the scene, the value of the lamp's power is not changed. If the lamp is switched off this command will switch it on.
The speed with which the lamp power should be reached is given by the FADE TIME variable.

VAR_INPUT

bStart            : BOOL;
nAddr             : BYTE;
eAddrType         : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
nScene            : BYTE;

bStart: The block is activated by a rising edge at this input.

nAddr: The address of a participating device or of a group.

eAddrType: Short address, group address or broadcast.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

nScene: The scene that is to be activated (0 - 15).

VAR_OUTPUT

bBusy           : BOOL;
bError          : BOOL;
nErrorId        : UDINT;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

VAR_IN_OUT

stCommandBuffer     : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.