FB_DALIV2DirectArcPowerControl

FB_DALIV2DirectArcPowerControl 1:

If the nArcPowerLevel parameter is not within the range between MAX VALUE and MIN VALUE the lamp is switched to the corresponding minimum or maximum value. If the lamp is switched off this command will switch it on.
The speed with which the specified value should be reached is given by the FADE TIME variable.

VAR_INPUT

bStart            : BOOL;
nAddr             : BYTE;
eAddrType         : E_DALIV2AddrType := eDALIV2AddrTypeShort;
eCommandPriority  : E_DALIV2CommandPriority := eDALIV2CommandPriorityMiddle;
nArcPowerLevel    : BYTE;

bStart: The block is activated by a rising edge at this input.

nAddr: The address of a participating device or of a group.

eAddrType: Short address, group address or broadcast.

eCommandPriority: The priority (high, middle, low) this command has when executed by the library.

nArcPowerLevel: Lamp power level.

VAR_OUTPUT

bBusy          : BOOL;
bError         : BOOL;
nErrorId       : UDINT;

bBusy: When the block is activated the output is set, and it remains active until execution of the command has been completed.

bError: This output is switched to TRUE if an error occurs during the execution of a command. The command-specific error code is contained in nErrorId. Is reset to FALSE by the execution of an instruction at the inputs.

nErrorId: Contains the command-specific error code of the most recently executed command. Is reset to 0 by the execution of an instruction at the inputs. See Error codes.

VAR_IN_OUT

stCommandBuffer    : ST_DALIV2CommandBuffer;

stCommandBuffer: A reference to the structure for communication with the FB_DALIV2Communication() (KL6811) or FB_KL6821Communication() (KL6821) block.