ADSREADRESBC

ADSREADRESBC 1:

The ADSREADRESBC function block is used to acknowledge READ indications of a PLC task.  A response is sent to the ADS source device via a positive edge at the RESPOND input. The source device is addressed via the PORT and NETID parameters. The INVOKEID parameter is used by the source device to assign the responses to the requests and is adopted by the output of the ADSREADIND function block.  An error code can be returned to the ADS source device via the RESULT parameter.

VAR_INPUT

VAR_INPUT
    NETID       : T_AmsNetId;
    PORT        : T_AmsPort;
    INVOKEID        : UDINT;
    RESULT      : UDINT;
    LEN         : UDINT;
    DATAADDR        : DWORD;
    RESPOND     : BOOL;
END_VAR

NETID : is a string containing the AMS network ID of the source device to which the ADS command is to be sent. 

PORT : contains the port number of the ADS source device, to which the response should be sent

INVOKEID : contains a handle of the command, which was sent. The InvokeId is specified from the source device and serves to identify the commands.

RESULT : contains the error code, which should be sent to the source device

LEN : contains the number of data to be read in bytes.

DATAADDR : contains the address of the data buffer that should be read.

RESPOND : the function block is enabled via a positive edge at this input.

VAR_OUTPUT

VAR_INPUT
    BUSY        : BOOL;
END_VAR

BUSY : if the function block is activated, this output is set. It remains set until feedback is received.

 

Requirements

Development environment

Target platform

PLC libraries to include

TwinCAT v2.7.0 Build > 517

TwinCAT v2.8.0 Build > 729

BC9xxx (165) firmware version >= 0xB7

TcAdsBC.Lb6