T_AmsPort
TYPE T_AmsPort : UINT;
END_TYPE
ADS devices in the TwinCAT network are identified by an AMS network address and a port number. The port number and the network address are both required as input parameters when the ADS blocks are called.
Table with some specified ADS port numbers:
ADS device |
Port number |
---|---|
PLC runtime system of the BCxxxx Bus Controllers |
800 |
Cam controller |
900 |
PLC runtime system 1 on the PC |
801 811 |
NC |
500 |
Reserved |
400 |
I/O |
300 |
Real-time kernel |
200 |
Event System (logger) |
100 |
Requirements
Development environment |
Target platform |
PLC libraries to include |
---|---|---|
TwinCAT v2.7.0 Build > 517 TwinCAT v2.8.0 Build > 729 |
BC9xxx (165) firmware version >= 0xB7 |
TcAdsBC.Lb6 |