ST_CoE_DiagHistory_Entry
Syntax
TYPE ST_CoE_DiagHistory_Entry :
STRUCT
eMsgType : E_CoE_0x10F3_DiagHistory_MsgType;
bAckStatus : BOOL;
stTimeStamp : TIMESTRUCT;
{attribute 'displaymode':='hex'}
nDiagCode : UDINT;
eDiagCodeType : E_CoE_0x10F3_DiagHistory_DiagCodeType;
{attribute 'displaymode':='hex'}
nTextId : UINT;
nModuleNo : UINT;
nChannelNo : UINT;
sMsgText : STRING(DiagHistory_Parameters.cMsgStringLength);
END_STRUCT
END_TYPEParameter
Name | Type | Description |
|---|---|---|
eMsgType | Type of message/diagnosis | |
bAckStatus | BOOL | Status of the confirmed message |
stTimeStamp | TIMESTRUCT | Timestamp |
nDiagCode | UDINT | Diagnostic code - numerical value |
eDiagCodeType | Typing the diagnostic code | |
nTextId | UINT | Text ID |
nModuleNo | UINT | If the message is a module-specific message, the module number or slot number (starting with 1) is output here. |
nChannelNo | UINT | If the message is an axis-specific message, the channel number or axis number (starting with 1) is output here. |
sMsgText | STRING | Message text |