E_CoE_0x10F3_DiagHistory_DiagCodeType
The enumeration specifies the type of DiagCode value output. The types are defined by the ETG standard.
TYPE E_CoE_0x10F3_DiagHistory_DiagCodeType :
(
UNKNOWN,
NotUsed,
ManufacturerSpecific,
EmergencyErrorCode,
Reserved,
ModuleRelated,
DeviceRelated,
ProfileSpecific
) USINT;
END_TYPE
Value | Description |
---|---|
UNKNOWN | Unknown type of message |
NotUsed | The DiagCode is currently not used according to the standard. |
ManufacturerSpecific | The DiadCode is specific and defined by the device manufacturer. |
EmergencyErrorCode | The DiagCode is an emergency code. |
Reserved | The DiagCode is reserved for future use. The type has not yet been defined. |
ModuleRelated | The DiagCode is module-related. |
DeviceRelated | The DiagCode is device-related. |
ProfileSpecific | The DiagCode is profile-specific. |