FB_BA_KL32xxConfig

Configuration of the Bus Terminals for temperature measurement.
Functional description
The function block is for the configuration of Bus Terminals of the types KL3208_0010, KL3201, KL3202 and KL3204.
VAR_INPUT
TI_usiState : USINT;
TI_iDataIn : INT;
bConfigurate : BOOL;
bReadConfig : BOOL;
eTerminal : E_BA_TERMINAL_KL;
eSensor : E_BA_SENSOR;
TI_usiState: Linking with the corresponding status byte of the Bus Terminal in the I/O area of the program.
TI_iDataIn: Linking with the corresponding raw data (Data In) of the Bus Terminal in the I/O area of the program (0 - 32767).
bConfigurate: A rising edge starts the configuration of the Bus Terminal.
bReadConfig: A rising edge starts the reading of the Bus Terminal.
eTerminal: Selection of the respective Bus Terminal (see E_BA_Terminal_KL).
eSensor: Selection of the sensor type (see E_BA_Sensor).
VAR_OUTPUT
TO_usiCtrl : USINT;
TO_iDataOut : INT;
usiState : USINT;
iData : INT;
rVal : REAL;
bWireBreak : BOOL;
bShortCircuit : BOOL;
wTerminalType : WORD;
wSpecialType : WORD;
wFirmwareVersion : WORD;
sDescription : STRING;
sSensorType : STRING;
bErr : BOOL;
sErrDescr : T_MAXSTRING;
TO_usiCtrl: Linking with the corresponding control byte of the Bus Terminal in the I/O area of the program.
TO_iDataOut: Linking with the corresponding raw data (Data Out) of the Bus Terminal in the I/O area of the program.
usiState: Output of the present terminal status.
iData: Output of the present process data.
rVal: Scaled output value.
bWireBreak: Display of the channel status, sensor wire breakage.
bShortCircuit: Display of the channel status, sensor short-circuit.
wTerminalType: Display of the terminal type.
wSpecialType: Display of the special version of the terminal.
wFirmwareVersion: Display of the terminal firmware.
sDescription: Display of the terminal type and firmware.
sSensorType: Display of the sensor type.
bErr: Error in the terminal configuration.
sErrDescr: Contains the error description.
Error description |
---|
01: Error: Check the terminal configuration KL32xx eTerminal/eSensor/TI_usiState/TI_iDataIn/TO_usiCtrl/TO_iDataOut |
Requirements
Development environment | Required library | Necessary function |
---|---|---|
TwinCAT3.1 4022.16 | Tc3_BA_Common from V1.0.4.3 | TF8040 | TwinCAT Building Automation from V1.0.5.0 |