E_BA_Terminal_KL
Enumerator for selecting the respective Bus Terminal.
TYPE E_BA_TERMINAL_KL:
(
KL3208_0010 := 0,
KL320x_0000 := 1,
KL300x := 2,
KL301x := 3,
KL302x := 4,
KL304x := 5,
KL305x := 6,
KL306x := 7,
KL3132_0000 := 8,
KL3142_0000 := 9,
KL3152_0000 := 10,
KL3162_0000 := 11,
KL3172_0000 := 12,
KL3172_0500 := 13,
KL3172_1000 := 14,
KL3182_0000 := 15,
KL3404 := 16,
KL3464 := 17,
KL3408 := 18,
KL3468 := 19,
KL3444 := 20,
KL3454 := 21,
KL3448 := 22,
KL3458 := 23,
Undefined := 16#FFFF
)DINT;
END_TYPE
KL3208_0010: Temperature sensors with wire breakage and short-circuit detection.
KL320x_0000: Temperature sensors with wire breakage and short-circuit detection.
KL300x: -10 V to 10 V.
KL301x: 0 mA to 20 mA with wire breakage and short-circuit detection.
KL302x: 4 mA to 20 mA with wire breakage and short-circuit detection.
KL304x: 0 mA to 20 mA with wire breakage and short-circuit detection.
KL305x: 4 mA to 20 mA with wire breakage and short-circuit detection.
KL306x: 0 V to 10 V.
KL3132_0000: -10 V to +10 V.
KL3142_0000: 0 mA to 20 mA with wire breakage and short-circuit detection.
KL3152_0000: 4 mA to 20 mA with wire breakage and short-circuit detection.
KL3162_0000: 0 V to +10 V.
KL3172_0000: 0 V to +2 V.
KL3172_0500: 0 V to +0.5 V.
KL3172_1000: 0 V to +1.0 V.
KL3182_0000: -2.0 V to +2.0 V.
KL3404: -10 V to +10 V.
KL3464: 0 V to +10 V.
KL3408: -10 V to +10 V.
KL3468: 0 V to +10 V.
KL3444: 0 mA to 20 mA with wire breakage and short-circuit detection.
KL3454: 4 mA to 20 mA with wire breakage and short-circuit detection.
KL3448: 0 mA to 20 mA with wire breakage and short-circuit detection.
KL3458: 4 mA to 20 mA with wire breakage and short-circuit detection.
Requirements
Development environment | Required library | Necessary function |
---|---|---|
TwinCAT3.1 4022.16 | Tc3_BA_Common from V1.0.4.3 | TF8040 | TwinCAT Building Automation from V1.0.5.0 |