FB_LicFileCopyFromDongle

The function block copies a file from the license dongle to the hard disk. If the file is larger than the buffer (cbCopyLen), the file copying procedure is automatically split into several read and write operations until the whole file is copied. Only then does bBusy switch to FALSE.
Inputs
VAR_INPUT
sNetIdSrc : T_AmsNetId;
nPortSrc : UINT;
sNetIdDest : T_AmsNetId;
sFileNameSrc : STRING;
sFilePathNameDest : T_MaxString;
pCopyBuff : PVOID;
cbCopyLen : UDINT;
bExecute : BOOL;
dwPassCode : DWORD;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
sNetIdSrc | T_AmsNetId | AmsNetId (AMS network ID) of the license dongle.
|
nPortSrc | UINT | AMS port of the license dongle
|
sNetIdDest | T_AmsNetId | AmsNetId (AMS network identifier) of the TwinCAT computer. For the local computer an empty string may be specified. |
sFileNameSrc | STRING | Name of the file on the license dongle |
sFilePathNameScr | T_MaxString | Path name of the file on the hard disk |
pCopyBuff | PVOID | Buffer address for write |
cbCopyLen | UDINT | Count of bytes for write |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
dwPassCode | DWORD | Passcode for file access |
tTimeout | TIME | Time-out period that must not be exceeded when the command is executed. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrorId | UDINT | Returns the ADS error number when the bError output is set. |
Requirements
Development environment | Target platform | PLC libraries to include |
|---|---|---|
TwinCAT v3.1.4022 | PC or CX (x64, x86) | Tc2_Utilties >= 3.3.26.0 |