FB_LicFileDelete
![FB_LicFileDelete 1:](Images/png/4579233675__Web.png)
The function block deletes a file from the license dongle. The file name and file length are zeroed, and the data bytes of the file to be deleted are released on the dongle but not overwritten.
VAR_INPUT
VAR_INPUT
sNetId : T_AmsNetId;
nPort : UINT;
sFileName : STRING;
bExecute : BOOL;
dwPassCode : DWORD;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
sNetId: AmsNetId (AMS network identifier) of the license dongle (type: T_AmsNetId)
- USB dongle: AmsNetId of the TwinCAT computer. If it is to be run on the local computer, an empty string can be entered.
- EL6070: AmsNetId of the EtherCAT master (see AdsAddr.netId in the InfoData of the EL6070)
nPort: AMS port of the license dongle
- USB: ADS port of the ESB device (see ADS port on the ESB Device tab of the USB dongle; the default is 16#7100)
- EL6070: ADS port of the EtherCAT Terminal (see AdsAddr.port in the InfoData of the EL6070)
sFileName: Name of the file to be deleted
pWriteBuff: Buffer address for write
cbWriteLen: Count of bytes for write
dwPassCode: Passcode for file access
tTimeout: Timeout time that must not be exceeded when the command is executed.
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
END_VAR
bBusy: TRUE, as long as the function block is active.
bError: TRUE if an error occurs during command execution.
nErrorId: Supplies the ADS error number when the bError output is set.
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022 | PC or CX (x64, x86) | Tc2_Utilties >= 3.3.26.0 |