FB_LicFileGetStorageInfo

The function block reads the StorageInfo of the license dongle and the file directory.
The StorageInfo contains administrative data of the data carrier (such as capacity, number of free bytes, number of files,…) and an array of the individual file entries (name, size, attributes,… of the file).
Inputs
VAR_INPUT
sNetId : T_AmsNetId;
nPort : UINT;
bExecute : BOOL;
dwPassCode : DWORD;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT
END_VAR
Name | Type | Description |
---|---|---|
sNetId | T_AmsNetId | AmsNetId (AMS network ID) of the license dongle
|
nPort | UINT | AMS port of the license dongle
|
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
dwPassCode | DWORD | Passcode for file access (only for specially protected files) |
tTimeout | TIME | Time-out period that must not be exceeded when the command is executed. |
Inputs/outputs
VAR_IN_OUT
stStorageInfo : ST_LicStorageInfo;
END_VAR
Name | Type | Description |
---|---|---|
stStorageInfo | ST_LicStorageInfo | StorageInfo of the license dongle |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nFileEntries : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrorId | UDINT | Returns the ADS error number when the bError output is set. |
nFileEntries | UDINT | Number of files on the license dongle |
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022 | PC or CX (x64, x86) | Tc2_Utilties >= 3.3.26.0 |