FB_GetDongleSystemID
![FB_GetDongleSystemID 1:](Images/png/4400701323__Web.png)
The function block FB_GetDongleSystemID reads the system ID and the volume ID of the TwinCAT 3 license dongle as GUID.
VAR_INPUT
VAR_INPUT
bExecute : BOOL;
tTimeout : TIME;
sNetId : T_AmsNetId;
stAmsAddr : AMSADDR;
END_VAR
bExecute: The function block is activated by a positive edge at this input.
tTimeout: Timeout time that must not be exceeded when the command is executed.
sNetId: AmsNetId (AMS network identifier) of the TwinCAT computer whose license status is to be read (type: T_AmsNetId). If it is to be run on the local computer, an empty string can be entered.
stAmsAddr: Network address (AmsNetId and port) of the license dongle (type: AMSADDR)
VAR_OUTPUT
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
stSystemID : GUID;
stVolumeID : GUID;
END_VAR
bBusy: TRUE, as long as the function block is active.
bError: TRUE if an error occurs during command execution.
nErrorId: Supplies the ADS error number when the bError output is set.
stSystemID: System ID of the license dongle (type: GUID)
stVolumeID: Volume ID of the license dongle (type: GUID)
Requirements
Development environment | Target platform | PLC libraries to include |
---|---|---|
TwinCAT v3.1.4022 | PC or CX (x64, x86) | Tc2_Utilties >= 3.3.24.0 |