Format error codes
The following error codes are returned by the FB_FormatString and FB_FormatString2 function blocks as well as the F_FormatArgToStr function. If several arguments are used, the argument number (1..9) is returned in addition to the error code. The argument number provides information about where exactly an error was detected during formatting.
Error code  | Meaning  | 
|---|---|
16#00000000  | No error  | 
16#00000010 + Argument number (1..9)  | Percent sign (%) at invalid position  | 
16#00000020 + Argument number (1..9)  | Asterisk parameter at invalid position  | 
16#00000040 + Argument number (1..9)  | Invalid width field value  | 
16#00000080 + Argument number (1..9)  | Invalid precision field value  | 
16#00000100 + Argument number (1..9)  | One of the flags at invalid position  | 
16#00000200 + Argument number (1..9)  | The width or precision field value at invalid position  | 
16#00000400 + Argument number (1..9)  | Dot "." sign of precision field at invalid position  | 
16#00000800 + Argument number (1..9)  | Invalid (unsupported) type field value  | 
16#00001000 + Argument number (1..9)  | Different type field and argument parameter  | 
16#00002000 + Argument number (1..9)  | Invalid format string parameters  | 
16#00004000 + Argument number (1..9)  | Too much arguments in format string  | 
16#00008000 + Argument number (1..9)  | Destination string buffer overflow (formatted string is to long)  | 
16#00010000 + Argument number (1..9)  | Invalid pointer input  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.0  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System)  |