Global variables
VAR_GLOBAL
Name | Type | Value | Use | Meaning |
---|---|---|---|---|
MAX_AVERAGE_MEASURES | INT | 10 | Number of averaged measurement readings. Possible values: 2..100 | |
GLOBAL_FORMAT_HASH_PREFIX_TYPE | E_HashPrefixTypes | HASHPREFIX_IEC | Standard IEC prefix for binary, octal or hexadecimal formatting | |
GLOBAL_SBCS_TABLE | eSBCS_WesternEuropean | Windows SBCS (Single Byte Character Set) Code Page Table | ||
GLOBAL_DCF77_PULSE_SPLIT | TIME | T#140ms | Pulse length. 0 == pulses < 140ms, 1 == pulses > 140 | |
GLOBAL_DCF77_SEQUENCE_CHECK | BOOL | FALSE | Plausibility check of two consecutive telegrams: | |
DEFAULT_CSV_FIELD_SEP | BYTE | 16#2C | Data field separator. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |