F_ToLCase

The F_ToLCase function converts all upper-case letters in a string into lower-case letters.
![]()  | Character set By default the conversion function uses the character set of the Windows code page 1252 Latin 1, SBCS (single-byte character set). A different character set can be selected at runtime (currently only Windows code page 1250 Central European) via the global variable GLOBAL_SBCS_TABLE (see example).  | 
 Return value
Name  | Type  | Description  | 
|---|---|---|
F_ToLCase  | T_MaxString  | 
  | 
 Inputs
VAR_INPUT
    in : T_MaxString;
END_VARName  | Type  | Description  | 
|---|---|---|
in  | T_MaxString  | The string to be converted (type: T_MaxString).  | 
Example:
PROGRAM MAIN
VAR
    sLCase : STRING;
END_VARsLCase := F_ToLCase( 'TO LOWER CASE 1234567890 ÄÖÜß' );The result of the conversion is: 'to lower case 1234567890 äöüß'
GLOBAL_SBCS_TABLE := eSBCS_CentralEuropean;
sLCase := F_ToLCase( 'TO LOWER CASE 1234567890 ĄĘŚĆŻŹŁÓ' );The result of the conversion is: 'to lower case 1234567890 ąęśćżźłó'
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.0  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System)  | 
