ST_FindFileEntry
This data type is used by the file search function blocks: FB_EnumFindFileEntry and FB_EnumFindFileList.
TYPE ST_FindFileEntry :
STRUCT
sFileName : T_MaxString;
sAlternateFileName : STRING(13);
fileAttributes : ST_FileAttributes;
fileSize : T_ULARGE_INTEGER;
creationTime : T_FILETIME;
lastAccessTime : T_FILETIME;
lastWriteTime : T_FILETIME;
END_STRUCT
END_TYPE
Value | Meaning |
---|---|
sFileName | Null-terminated string with the name of the file or directory (type: T_MaxString). |
sAlternateFileName | Null-terminated string with the alternative name of the file or directory in conventional 8.3 format (filename.ext). |
fileAttributes | Structure with file/directory attributes (type: ST_FileAttributes). |
fileSize | Byte size of the file (64-bit number, type: T_ULARGE_INTEGER).
|
creationTime | The structure variable indicates when the file or directory was created (type: T_FILETIME). |
lastAccessTime | For a file, the structure indicates when the file was last read or written (type: T_FILETIME). For a directory the structure indicates when it was created. |
lastWriteTime | For a file the structure indicates the time of the last write access (type: T_FILETIME). For a directory the structure indicates when it was created. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |