ST_FileAttributes
File or directory attributes.
TYPE ST_FileAttributes :
STRUCT
bReadOnly : BOOL;(* FILE_ATTRIBUTE_READONLY *)
bHidden : BOOL;(* FILE_ATTRIBUTE_HIDDEN *)
bSystem : BOOL;(* FILE_ATTRIBUTE_SYSTEM *)
bDirectory : BOOL;(* FILE_ATTRIBUTE_DIRECTORY *)
bArchive : BOOL;(* FILE_ATTRIBUTE_ARCHIVE *)
bDevice : BOOL;(* FILE_ATTRIBUTE_DEVICE. Under CE: FILE_ATTRIBUTE_INROM or FILE_ATTRIBUTE_ENCRYPTED *)
bNormal : BOOL;(* FILE_ATTRIBUTE_NORMAL *)
bTemporary : BOOL;(* FILE_ATTRIBUTE_TEMPORARY *)
bSparseFile : BOOL;(* FILE_ATTRIBUTE_SPARSE_FILE *)
bReparsePoint : BOOL;(* FILE_ATTRIBUTE_REPARSE_POINT *)
bCompressed : BOOL;(* FILE_ATTRIBUTE_COMPRESSED *)
bOffline : BOOL;(* FILE_ATTRIBUTE_OFFLINE. Under CE: FILE_ATTRIBUTE_ROMSTATICREF *)
bNotContentIndexed : BOOL;(* FILE_ATTRIBUTE_NOT_CONTENT_INDEXED. Under CE: FILE_ATTRIBUTE_ROMMODULE *)
bEncrypted : BOOL;(* FILE_ATTRIBUTE_ENCRYPTED *)
END_STRUCT
END_TYPEValue | Meaning |
|---|---|
bReadOnly | The file or directory is read-only. The file can be read by applications, but it cannot be written to or deleted. In the case of directories, these cannot be deleted by applications. |
bHidden | The file or directory is hidden and is not shown in a standard listing. |
bSystem | The file or directory is part of the operating system or is exclusively used by the operating system. |
bDirectory | This attribute can be used to identify a directory. |
bArchive | The file or directory belongs to the archive. Applications use this attribute in order to tag files for backup or deletion. |
bDevice | Reserved |
bNormal | The file or directory has no other attributes set. This attribute is only valid if is used exclusively. |
bTemporary | The file is only used temporarily for storing data. |
bSparseFile | The file is a sparse file. |
bReparsePoint | A "reparse point" was associated with the file or directory. |
bCompressed | The file or directory is compressed. The file contains compressed data. In the case of a directory, compacting is active by default for new files or subdirectories. |
bOffline | The file is not always available. |
bNotContentIndexed | The file is not indexed by the indexing service. |
bEncrypted | The file or directory is encrypted. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |