ADSDATATYPEID
ADS data type ID. This data type is used by the function block FB_ReadSymInfoByNameEx, for example.
TYPE ADSDATATYPEID :
(
ADST_VOID := 0,
ADST_INT8 := 16,
ADST_UINT8 := 17,
ADST_INT16 := 2,
ADST_UINT16 := 18,
ADST_INT32 := 3,
ADST_UINT32 := 19,
ADST_INT64 := 20,
ADST_UINT64 := 21,
ADST_REAL32 := 4,
ADST_REAL64 := 5,
ADST_BIGTYPE := 65,
ADST_STRING := 30,
ADST_WSTRING := 31,
ADST_REAL80 := 32,
ADST_BIT := 33,
ADST_MAXTYPES
);
END_TYPE
Value |
Meaning |
---|---|
ADST_VOID |
Reserved |
ADST_INT8 |
Signed 8 bit integer |
ADST_UINT8 |
Unsigned 8 bit integer |
ADST_INT16 |
Signed 16 bit integer |
ADST_UINT16 |
Unsigned 16 bit integer |
ADST_INT32 |
Signed 32 bit integer |
ADST_UINT32 |
Unsigned 32 bit integer |
ADST_INT64 |
Signed 64 bit integer |
ADST_UINT64 |
Unsigned 64 bit integer |
ADST_REAL32 |
32 bit floating point number |
ADST_REAL64 |
64 bit floating point number |
ADST_BIGTYPE |
Structured type |
ADST_STRING |
String type |
ADST_WSTRING |
Wide character type |
ADST_REAL80 |
Reserved |
ADST_BIT |
Bit type |
ADST_MAXTYPES |
Max. available type |
Requirements
Development environment |
Target platform |
PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 |
PC or CX (x86, x64, ARM) |
Tc2_Utilities (System) |