PLC_ReadSymInfoByNameEx

The function block PLC_ReadSymInfoByNameEx has similar functionality as the function block PLC_ReadSymInfoByName. Both function blocks can read symbol information through the symbol name. The difference between the two function blocks is that the function block described here does not return an error if the available buffer size is exceeded and may output incomplete information. In this case the comment and/or the data type identification may have been truncated. Two additional output variables indicate this, i.e. OVTYPE and OVCOMMENT, so that the application can respond accordingly.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
PORT : T_AmsPort;
SYMNAME : T_MaxString;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetID | The network address of the TwinCAT computer on which the function is to be executed can be specified here. For the local computer an empty string may be specified. |
PORT | T_AmsPort | The port number of the PLC runtime system to which the symbolic variable belongs. |
SYMNAME | T_MaxString | The symbol name of the PLC variable whose information is to be read (max. 255 characters, including the complete path, e.g. 'MAIN.INIT_TASK.VARINT'). |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
SymInfo : SYMINFOSTRUCT;
OVTYPE : BOOL;
OVCOMMENT : BOOL;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | Returns the error code, if the ERR output is set. | |
SymInfo | Structure with additional information on the symbolic variable. | |
OVTYPE | BOOL | Indicates whether the string with the data type identification has caused an overflow (TRUE). The string with the data type identification may have been truncated. |
OVCOMMENT | BOOL | Indicates whether the string with the symbol comment has caused an overflow (TRUE). The string with the comment may have been truncated. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |