FIX16Align

This function can be used to change the resolution (number of decimal places) of a signed 16-bit fixed-point number. The function supplies the new fixed-point number as return parameter.
Return value
Name | Type | Description |
---|---|---|
FIX16Align |
|
Inputs
VAR_INPUT
in : T_FIX16;
n : BYTE(0..15);
END_VAR
Name | Type | Description |
---|---|---|
in | Fixed-point number whose resolution is to be modified | |
n | BYTE(0..15) | Fixed-point number whose resolution is to be modified |
Example:
PROGRAM FIXALIGN
VAR
q8, q4 : T_FIX16;
result : LREAL;
END_VAR
q8 := LREAL_TO_FIX16( 0.6, 8 );
result := FIX16_TO_LREAL( q8 );(* The result is: 0.6015625 *)
q4 := FIX16Align( q8, 4 );
result := FIX16_TO_LREAL( q4 );(* The result is: 0.5625 *)
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |