T_FIX16
Variables of this type represent a signed 16 bit fixed-point number. This data type is often used by systems that have no FPU unit (e.g.: microcontrollers or devices from the area of telecontrol). If for example data in fixed-point number format has to be transferred via serial interface, then these data have to be converted to a suitable format.
The number of decimal places is selected according to the required number range and resolution. For 15 decimal places it is possible to display fixed-point numbers in the range: -1..1-2^15. This corresponds approximately to the floating-point number range: -1..0.999969482421875.
Unlike the floating-point numbers the resolution of the fixed-point numbers is constant over the complete number range. Unfortunately the fixed-point numbers have a smaller number range for display. Care is to be taken with mathematical operations that can generate a positive or negative overflow.
TYPE T_FIX16 :
STRUCT
value : INT := 0;
n : WORD(0..15);
status : DWORD := 0;
END_STRUCT
END_TYPEValue | Meaning |
|---|---|
value | This member variable contains the actual value of the fixed-point number (16 bit before and after the decimal point). |
n | Number of decimal places. Permissible range: 0..15. The high-order bit is reserved for the sign bit. |
status | Status flags (reserved, currently not used). |
Example 1:
An A/D-C supplies values as signed 16 bit fixed-point numbers with 15 decimal places. These measurement values are imported into the PLC and should be converted to LREAL data type.
PROGRAM FIX_TO_FLOAT
VAR
adc_0 : WORD := 2#1010000000000000;(* = -0.75 (Q0.15) *)
adc_1 : WORD := 2#0111000000000000;(* = +0.875 (Q0.15) *)
fix_0, fix_1 : T_FIX16;
dbl_0, dbl_1 : LREAL;
END_VARfix_0 := WORD_TO_FIX16( adc_0, 15 );
fix_1 := WORD_TO_FIX16( adc_1, 15 );
dbl_0 := FIX16_TO_LREAL( fix_0 );
dbl_1 := FIX16_TO_LREAL( fix_1 );Example 2:
The parameters of a micro controller are signed 16 bit fixed-point numbers with 8 decimal places. The LREAL parameters in the PLC should be converted to this format.
PROGRAM FLOAT_TO_FIX
VAR
dbl_0 : LREAL := +3.5;
dbl_1 : LREAL := -3.5;
fix_0, fix_1 : T_FIX16;
ctrl_0, ctrl_1 : WORD;
END_VARfix_0 := LREAL_TO_FIX16( dbl_0, 8 );
fix_1 := LREAL_TO_FIX16( dbl_1, 8 );
ctrl_0 := FIX16_TO_WORD( fix_0 );
ctrl_1 := FIX16_TO_WORD( fix_1 );Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |