ARG_TO_CSVFIELD

The function converts the value of a PLC variable to a data field in CSV format. Single quotation marks in the source file are replaced with double quotation marks. If the bQM parameter is set (QM = quotation marks) the outer quotation marks (enclosing the CSV data field) are also added. If successful the function returns the length of the converted data as the result. The function returns zero if a conversion error occurred or in the event of missing data. The result is written into the byte buffer provided. The application must ensure that the buffer is large enough to contain the result.
The function is usually used together with the function block FB_CSVMemBufferWriter to generate data sets in CSV format in the PLC memory. In the next step the memory content can be written to the file. In contrast to the STRING_TO_CSVFIELD function this function can also be used to convert PLC variables with binary data into CSV data fields.
Return value
Name | Type | Description |
|---|---|---|
ARG_TO_CSVFIELD | UDINT | If successful, this returns the length of the converted data as the result. Zero is returned if a conversion error has occurred or if data is missing. |
Inputs
VAR_INPUT
in : T_Arg;
bQM : BOOL;
pOutput : POINTER TO BYTE;
cbOutput : UDINT;
END_VARName | Type | Description |
|---|---|---|
in | T_Arg | PLC source variable whose value is to be converted into a data field in CSV format (type: T_Arg). |
bQM | BOOL | If this input is TRUE the converted field data are enclosed in quotation marks. |
pOutput | POINTER TO BYTE | Start address (pointer) for the output buffer. The buffer address can be determined with the ADR operator. The result data are written into this buffer. |
cbOutput | UDINT | The maximum available size of the output buffer in bytes. The length of the output buffer can be determined with the SIZEOF operator. |
Example:
The following example illustrates how PLC variables of different types can be converted to CSV format and vice versa. With ARG_TO_CSVFIELD conversion the result is copied into the byte buffer (field1..field6). With CSVFIELD_TO_ARG conversion the source data are in the byte buffer (field1..field6), and the result is copied into the TwinCAT PLC variable.
PROGRAM P_ArgToConvExample
VAR
(* PLC data to be converted to or from CSV format *)
bOperating : BOOL := TRUE;
fAxPos : LREAL := 12.2;
nCounter : UDINT := 7;
sName : T_MaxString := 'Module: "XAF", $04$05, 20';
binData : ARRAY[0..9] OF BYTE := [0, 1, 2, 3, 4, 5, 6, 7, 8, 9];
sShort : STRING(10) := 'XAF';
(* conversion buffer *)
field1 : ARRAY[0..50 ] OF BYTE;
field2 : ARRAY[0..50 ] OF BYTE;
field3 : ARRAY[0..50 ] OF BYTE;
field4 : ARRAY[0..50 ] OF BYTE;
field5 : ARRAY[0..50 ] OF BYTE;
field6 : ARRAY[0..50 ] OF BYTE;
cbField1 : UDINT;
cbField2 : UDINT;
cbField3 : UDINT;
cbField4 : UDINT;
cbField5 : UDINT;
cbField6 : UDINT;
cbVar1 : UDINT;
cbVar2 : UDINT;
cbVar3 : UDINT;
cbVar4 : UDINT;
cbVar5 : UDINT;
cbVar6 : UDINT;
END_VARcbField1 := ARG_TO_CSVFIELD( F_BOOL( bOperating ), TRUE, ADR( field1 ), SIZEOF( field1 ) );
cbField2 := ARG_TO_CSVFIELD( F_LREAL( fAxPos ), TRUE, ADR( field2 ), SIZEOF( field2 ) );
cbField3 := ARG_TO_CSVFIELD( F_UDINT( nCounter ), TRUE, ADR( field3 ), SIZEOF( field3 ) );
cbField4 := ARG_TO_CSVFIELD( F_STRING( sName ), TRUE, ADR( field4 ), SIZEOF( field4 ) );
cbField5 := ARG_TO_CSVFIELD( F_BIGTYPE( ADR( binData ), SIZEOF( binData ) ), TRUE, ADR( field5 ), SIZEOF( field5 ) );
cbField6 := ARG_TO_CSVFIELD( F_BIGTYPE( ADR( sShort ), LEN( sShort ) ), TRUE, ADR( field6 ), SIZEOF( field6 ) );
cbVar1 := CSVFIELD_TO_ARG( ADR( field1 ), cbField1, TRUE, F_BOOL( bOperating ) );
cbVar2 := CSVFIELD_TO_ARG( ADR( field2 ), cbField2, TRUE, F_LREAL( fAxPos ) );
cbVar3 := CSVFIELD_TO_ARG( ADR( field3 ), cbField3, TRUE, F_UDINT( nCounter ) );
cbVar4 := CSVFIELD_TO_ARG( ADR( field4 ), cbField4, TRUE, F_STRING( sName ) );
cbVar5 := CSVFIELD_TO_ARG( ADR( field5 ), cbField5, TRUE, F_BIGTYPE( ADR( binData ), SIZEOF( binData ) ) );
cbVar6 := CSVFIELD_TO_ARG( ADR( field6 ), cbField6, TRUE, F_BIGTYPE( ADR( sShort ), LEN( sShort ) ) );
The result (byte buffer as hexadecimal string):
cbField1 = 3, field1 = '22 01 22'
cbField2 = 10, field2 = '22 66 66 66 66 66 66 28 40 22'
cbField3 = 6, field3 = '22 07 00 00 00 22'
cbField4 = 25, field4 = '22 4D 6F 64 75 6C 65 3A 20 22 22 58 41 46 22 22 2C 20 04 05 2C 20 32 30 22'
cbField5 = 12, field5 = '22 00 01 02 03 04 05 06 07 08 09 22'
cbField6 = 5, field6 = '22 58 41 46 22'
cbVar1 = 1
cbVar2 = 8
cbVar3 = 4
cbVar4 = 22
cbVar5 = 10
cbVar6 = 3
Further information can be found here: Example: Writing/reading of a CSV file.
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |