TC_CpuUsage

The function block TC_CpuUsage allows the current CPU usage of a TwinCAT system to be determined. This function corresponds to the display of CPU usage in the TwinCAT system menu under the real-time settings.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetID | Network address of the TwinCAT computer on which the ADS command is to be executed. An empty string can be entered for the local computer |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
USAGE : UDINT;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an ADS error should occur during the transfer of the command, then this output is set once the BUSY output is reset. |
ERRID | UDINT | Returns the ADS error number when the ERR output is set. |
USAGE | UDINT | The current CPU usage of a TwinCAT system in %. |
Example:
PROGRAM MAIN
VAR
TC_CpuUsage1 : TC_CpuUsage;
Start_TC_CpuUsage : BOOL;
TC_CpuUsage_Busy : BOOL;
TC_CpuUsage_Err : BOOL;
TC_CpuUsage_ErrId : UDINT;
CpuUsage : UDINT;
END_VAR
In the example the TwinCAT system is using 35% of the total available CPU computing time.
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |