PLC_Reset

The function block PLC_Reset can be used to reset a PLC runtime system. When the PLC is reset, the PLC variables are filled with their initial values, and the execution of the PLC program is stopped.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
PORT : T_AmsPort;
RESET : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetID | The network address of the TwinCAT computer on which the function is to be executed can be specified here. For the local computer an empty string may be specified. |
PORT | T_AmsPort | The port number of the PLC runtime system to which the symbolic variable belongs. |
RESET | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | Returns the error code, if the ERR output is set. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |