NT_Reboot

The Windows NT operating system can be restarted with the aid of the function block NT_Reboot. The function largely corresponds to the Restart command on the Windows taskbar. A delay before execution of the Restart command can be defined via the parameter DELAY.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetID | The network address of the TwinCAT computer that is to be re-booted can be specified here. If the restart is to take place on the local computer, an empty string can be entered. |
DELAY | DWORD | The delay time, in seconds, before the Restart command is executed. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | Returns the error code, if the ERR output is set. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (Win10: TC RT x86/x64, WEC6/7: TC RT x86, WEC7: TC CE7 Arm®V7) | Tc2_Utilities (System) |