GetRemotePCInfo

The function block GetRemotePCInfo can be used to read information about configured remote PCs in the TwinCAT router. After successful execution the structure "RemotePCInfo" contains the NetIDs and names of the remote PCs as strings in the order in which they were stored in the TwinCAT router. The function block allows router information relating to either a local or to a remote TwinCAT system to be read.
Inputs
VAR_INPUT
NETID : T_AmsNetId;
START : BOOL;
TMOUT : TIME := DEFAULT_ADS_TIMEOUT;
END_VARName | Type | Description |
|---|---|---|
NETID | T_AmsNetID | The network address of the TwinCAT computer whose router information is to be read via configured remote PCs can be specified here. To determine the remote PCs of the local TwinCAT system, an empty string can be specified. |
START | BOOL | The function block is enabled by a positive edge at this input. |
TMOUT | TIME | Time-out period that may not be exceeded when executing the ADS command. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
RemotePCInfo : REMOTEPCINFOSTRUCT;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
ERR | BOOL | If an error should occur during the transfer of the command, then this output is set once the BUSY output was reset. |
ERRID | Returns the error code, if the ERR output is set. | |
RemotePCInfo | Structure containing information about the configured remote PCs. |
Example:
PROGRAM MAIN
VAR
GetRemotePCInfo1 : GetRemotePCInfo;
RemotePCInfo : REMOTEPCINFOSTRUCT;
bBusy : BOOL;
bError : BOOL;
iErrorId : UDINT;
bStart : BOOL;
END_VAR
Online View:
NetIDs and names of the configured remote PCs.
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |