FB_RemoveRouteEntry

The function block can be used to delete an existing connection to a TwinCAT system from the list of AMS router connections (remote routes).
Inputs
VAR_INPUT
sNetID : T_AmsNetId;
sName : String (MAX_ROUTE_NAME_LEN);
bExecute : BOOL;
tTimeout : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR
Name | Type | Description |
---|---|---|
sNetID | T_AmsNetID | The network address of the TwinCAT computer on which the AMS router connection is to be deleted can be specified here. For the local computer an empty string may be specified. |
sName | STRING | Name of the connection to be deleted. The maximum string length is limited by a constant (default: 31 characters). |
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | States the length of the timeout that may not be exceeded by execution of the ADS command. |
Outputs
VAR_OUTPUT
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
END_VAR
Name | Type | Description |
---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrID | UDINT | Returns the ADS error number when the bError output is set. |
Example:
The connection with the name "TEST" is to be deleted from the list of AMS router connections on the local TwinCAT system. The connection is deleted if a rising edge is detected at the bExecute variable.
PROGRAM P_TEST2
VAR
fbRemoveRoute : FB_RemoveRouteEntry;
bExecute : BOOL;
bBusy : BOOL;
bError : BOOL;
nErrID : UDINT;
END_VAR
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |