BCD_TO_DEC

The function block "BCD_TO_DEC" allows BCD numbers to be converted into decimal format. The BCD number to be converted is checked for admissibility of the values.
Inputs
VAR_INPUT
START : BOOL;
BIN : BYTE;
END_VARName | Type | Description |
|---|---|---|
START | BOOL | The function block is activated by a positive edge at this input. |
BIN | BYTE | The BCD number to be converted. |
Outputs
VAR_OUTPUT
BUSY : BOOL;
ERR : BOOL;
ERRID : UDINT;
DOUT : BYTE;
END_VARName | Type | Description |
|---|---|---|
BUSY | BOOL | This output is set at the start of the conversion procedure, and remains set until the conversion has been completed. Once the BUSY output has been reset, the decimal value is available at the DOUT output. |
ERR | BOOL | This variable is set to TRUE if an error occurs. |
ERRID | UDINT | Error code |
DOUT | BYTE | The converted variable in decimal format is available at this output if the process is successful. |
Error Codes:
|
Error code |
Error descriptions |
|---|---|
|
0 |
no error |
|
0x000F |
Unreliable value in the low nibble of the BCD number |
|
0x00F0 |
Unreliable value in the high nibble of the BCD number |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |