LrealIsNaN
This function tests whether a value is NaN (Not a Number). If the return value is TRUE, the value is NaN.
 Return value
Name  | Type  | Description  | 
|---|---|---|
LrealIsNaN  | BOOL  | If the return value is TRUE, the value is NaN.  | 
 Inputs
VAR_INPUT
    x        : REFERENCE TO LREAL;
END_VARName  | Type  | Description  | 
|---|---|---|
x  | REFERENCE TO LREAL  | Transfers the value being tested.  | 
The following points rank among the main features of NaN values:
- All arithmetic operations that use NaN as input data return NaN as the result.
 - All relational operators =, !=, > < >= <= always return the value False if at least one of the operands is NaN.
 - The standard C functions 
isnan()or_isnan()or the PLC functions LrealIsNaN() and RealIsNaN (Tc2_Utilities library) return the value True if the argument has the value NaN. - The expression 
isnan(a)is equivalent to the expression!(a == a)orNOT(a = a). 
The fact that NaN values reproduce themselves when used in further calculations is advantageous in that invalid values cannot be overlooked.
  | |
Software malfunctions NaN values can lead to potentially dangerous malfunctions of the software concerned! 
  | 
Notice  | |
Machine damage due to floating point exceptions (FP exceptions) Comparisons with NaN values can lead to an exception, which result in the runtime stopping and potentially machine damage. 
  | 
Requirements
Development environment  | Target platform  | PLC libraries to be integrated (category group)  | 
|---|---|---|
TwinCAT v3.1.4020  | PC or CX (x86, x64, Arm®)  | Tc2_Utilities (System) >=3.3.16.0  | 
