E_DateAndTimeFormat
Defines the format of the time stamps in the event table when using FB_AdsReadEvents and FB_ReadTc3Events.
{attribute 'qualified_only'}
TYPE E_DateAndTimeFormat :
(
de_DE := 0,
en_GB,
en_US
);
END_TYPEValue | Meaning |
|---|---|
de_DE | German spelling: dd.MM.yyyy hh:mm:ss (24 h) |
en_GB | British spelling: dd/MM/yyyy hh:mm:ss (12 h AM/ 12 h PM) |
en_US | American spelling: MM/dd/yyyy hh:mm:ss (12 h AM/ 12 h PM) |