TC_CpuUsageEx

The function block TC_CpuUsageEx can be used to determine the current CPU usage of a TwinCAT CPU core. The function corresponds to the display of the CPU usage in the TwinCAT system menu under the real-time settings for the corresponding CPU core.
Inputs
VAR_INPUT
bExecute : BOOL;
tTimeout : TIME;
sNetId : T_AmsNetId;
nCpuId : USINT;
END_VARName | Type | Description |
|---|---|---|
bExecute | BOOL | The function block is enabled by a positive edge at this input. |
tTimeout | TIME | States the time-out period that may not be exceeded by execution of the ADS command. |
sNetId | AmsNetId (AMS network ID) of the TwinCAT computer whose CPU usage is to be read. An empty string may be specified for the local computer. | |
nCpuId | USINT | CPU ID of the TwinCAT CPU core to be used, see Real-Time | Settings tab |
Outputs
VAR_INPUT
bBusy : BOOL;
bError : BOOL;
nErrorId : UDINT;
nUsage : UDINT;
END_VARName | Type | Description |
|---|---|---|
bBusy | BOOL | When the function block is enabled, this output is set and remains set until a feedback is received. |
bError | BOOL | If an error occurs during the transmission of the command, this output is set after the bBusy output is reset. |
nErrorId | UDINT | Returns the ADS error number when the bError output is set. |
nUsage | UDINT | The current CPU usage of a TwinCAT CPU core in %. |
Requirements
Development Environment | Target platform | PLC libraries to be integrated (category group) |
|---|---|---|
TwinCAT v3.1.4022.14 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) >= 3.3.25.0 |