Global parameters
VAR_GLOBAL CONSTANT
Name | Type | Value | Use | Meaning |
---|---|---|---|---|
nMaxLicenses | UINT | 50 | Maximum number of licenses | |
nMaxLicenseDevices | UINT | 16 | Maximum number of connected license dongles | |
nMaxCpuCount | USINT | 1..64 | Maximum number of CPUs | |
cMaxCharacters | UDINT | 16#FFFFFFF0 |
| Maximum number of characters that will be checked or converted by extended string functions. |
nMaxFilesOnDongle | UDINT | 20 |
| Maximum number of files that can be stored in the USB dongle or in the EL6070 dongle. |
cMaxCSVFieldValueSize | UINT(255..4000) | 255 | Maximum size in bytes for a CSV field. |
Requirements
Development environment | Target platform | PLC libraries to be integrated (category group) |
---|---|---|
TwinCAT v3.1.0 | PC or CX (x86, x64, Arm®) | Tc2_Utilities (System) |