FB_SoEAX5000FirmwareUpdate

FB_SoEAX5000FirmwareUpdate 1:

With the FB_SoEAX5000FirmwareUpdate function block the Firmware of the AX5000 can be checked and automatically changed to a given version (Revision and Build) or to the current Build of the configured revision.

For the update:

A successful update ends with eFwUpdateState = eFwU_FwUpdateDone.

If the update is not required, this is signaled via eFwUpdateState = eFwU_NoFwUpdateRequired.

The firmware update takes place via the specified channel (A=0 or B=1) from stDriveRef. In the case of two-channel devices only one of the two channels can be used. The other channel signals eFwUpdateState = eFwU_UpdateViaOtherChannelActive or eFwUpdateState = eFwU_UpdateViaOtherChannel.

During the firmware update (eFwUpdateState = eFwU_FwUpdateInProgress), iLoadProgress signals the progress in percent.

Notice

Faulty update due to interruptions

Interruptions during the update may result in it not being executed or executed incorrectly. Afterwards, the terminal may no longer be usable without the appropriate firmware.

The rules during the update are:

  • The PLC and TwinCAT must not be stopped.
  • The EtherCAT connection must not be interrupted.
  • The AX5000 must not be switched off.

FB_SoEAX5000FirmwareUpdate 2: Inputs

VAR_INPUT
    sNetId           : T_AmsNetId;
    bExecute         : BOOL;    
    sFirmwareVersion : STRING(20); (* version string vx.yy_bnnnn, e.g. "v1.05_b0009" for v1.05 Build 0009*)
    sFirmwarePath    : T_MaxString; (* drive:\path, e.g. "C:\TwinCAT\Io\TcDriveManager\FirmwarePool" *)
    iReqEcState      : UINT := EC_DEVICE_STATE_OP;
    tTimeout         : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

sNetId

T_AmsNetId

AMS-NetID of the controller (IPC).

bExecute

BOOL

The function block is activated by a positive edge at this input.

sFirmwareVersion

STRING(20)

Specifies the desired firmware version in the form of vx.yy_bnnnn, e.g. "v1.05_b0009" for Version v1.05 Build 0009.

Release-Builds:

  • "v1.05_b0009"    for a specific build, e.g. v1.05 Build 0009
  • "v1.05_b00??"    latest build of a specified version, e.g. v1.05
  • "v1.??_b00??"    latest build of a specified main version, e.g. v1
  • "v?.??_b00??"    latest build of the latest version
  • " "            latest build of the latest version

Customer-specific Firmware-Builds:

  • "v1.05_b0009"    for a specific build, e.g. v1.05 Build 0009
  • "v1.05_b10??"    latest build of a specified version, e.g. v1.05
  • "v1.??_b10??"    latest build of a specified main version, e.g. v1
  • "v?.??_b10??"    latest build of the latest version

...

  • "v1.05_b8909"    for a specific build, e.g. v1.05 Build 8909
  • "v1.05_b89??"    latest build of a specified version, e.g. v1.05
  • "v1.??_b89??"    latest build of a specified main version, e.g. v1
  • "v?.??_b89??"    latest build of the latest version

Debug-Builds:

  • "v1.05_b9009"    for a specific build, e.g. v1.05 Build 9009
  • "v1.05_b90??"    latest build of a specified version, e.g. v1.05
  • "v1.??_b90??"    latest build of a specified main version, e.g. v1
  • "v?.??_b90??"    latest build of the latest version

 

sFirmwarePath

T_MaxString

Specifies the path for the firmware pool in which the firmware files are located, e.g. C:\TwinCAT\Io\TcDriveManager\FirmwarePool.

iReqEcState

UINT

Desired EtherCAT state after the update (only if an update is actually being executed). The states are defined in PLC Lib Tc2_EtherCAT as global constants.

tTimeout

TIME

Since the firmware update for large EtherCAT networks can take longer, only the timeout for individual internal ADS instances is specified here.

FB_SoEAX5000FirmwareUpdate 3: Inputs/outputs

VAR_IN_OUT
    Axis : NCTOPLC_AXIS_REF;(* reference to NC axis *)
END_VAR

Name

Type

Description

Axis

NCTOPLC_AXIS_REF

Axis data structure of the type NCTOPLC_AXIS_REF

FB_SoEAX5000FirmwareUpdate 4: Outputs

VAR_OUTPUT
bBusy                 : BOOL;
bError                : BOOL;
iAdsErrId             : UINT;
iSercosErrId          : UINT;
iDiagNumber           : UDINT;
eFwUpdateState        : E_FwUpdateState;
iLoadProgress         : INT;
sSelectedFirmwareFile : STRING(MAX_STRING_LENGTH); (* found firmware file, e.g. "AX5yxx_xxxx_-0010_v1_05_b0009.efw" *)
END_VAR

Name

Type

Description

bBusy

BOOL

This output is set when the function block is activated, and remains set until a feedback is received.

bError

BOOL

This output is set after the bBusy output has been reset when an error occurs in the transmission of the command.

iAdsErrId

UINT

Returns the ADS error code of the last executed command when the bError output is set.

iSercosErrId

UINT

In the case of a set bError output returns the Sercos error of the last executed command.

iDiagNumber

UDINT

In the case of a set bError output returns the drive error of the last executed firmware update.

eFwUpdateState

E_FwUpdateState

Returns the status of the firmware update.

iLoadProgress

INT

Returns the progress of the actual firmware update as a percentage.

sSelectedFirmwareFile

STRING(MAX_STRING_LENGTH)

Displays the name of the firmware file being searched for.

Sample

VAR CONSTANT
 iNumOfDrives : INT := 2;
END_VAR

VAR
 fbFirmwareUpdate : ARRAY [1..iNumOfDrives] OF FB_SoEAX5000FirmwareUpdate;
 NcToPlc AT %I* : ARRAY [1..iNumOfDrives] OF NCTOPLC_AXIS_REF;
 sFirmwareVersion : ARRAY [1..iNumOfDrives] OF STRING(20)(* := 2('v1.04_b0002')*);
 eFwUpdateState : ARRAY [1..iNumOfDrives] OF E_FwUpdateState;
 sSelectedFirmwareFile: ARRAY [1..iNumOfDrives] OF STRING(MAX_STRING_LENGTH);
 iUpdateState : INT;
 bExecute : BOOL;
 sNetIdIPC : T_AmsNetId := '';
 sFirmwarePath : T_MaxString := 'C:\TwinCAT\Io\TcDriveManager\FirmwarePool';
 I : INT;
 bAnyBusy : BOOL;
 bAnyError : BOOL;
END_VAR 

CASE iUpdateState OF
0:
  IF bExecute THEN
     iUpdateState := 1;
  END_IF
1:
  FOR I := 1 TO iNumOfDrives DO
    fbFirmwareUpdate[I](
     Axis := NcToPlc[I],
     bExecute := TRUE,
     tTimeout := T#15s,
     sFirmwareVersion := sFirmwareVersion[I],
     sFirmwarePath := sFirmwarePath,
     sNetId := sNetIdIPC,
     iReqEcState := EC_DEVICE_STATE_OP,
     eFwUpdateState => eFwUpdateState[I],
    );
  END_FOR
  iUpdateState := 2;
2:
  bAnyBusy := FALSE;
  bAnyError:= FALSE;
  FOR I := 1 TO iNumOfDrives DO
    fbFirmwareUpdate[I](
     Axis := NcToPlc[I],
     eFwUpdateState => eFwUpdateState[I],
     sSelectedFirmwareFile => sSelectedFirmwareFile[I],
    );
    IF NOT fbFirmwareUpdate[I].bBusy THEN
      fbFirmwareUpdate[I](bExecute := FALSE, Axis := NcToPlc[I]);
      IF fbFirmwareUpdate[I].bError THEN
         bAnyError := TRUE;
      END_IF
      ELSE
      bAnyBusy := TRUE;
    END_IF
  END_FOR
  IF NOT bAnyBusy THEN
    bExecute := FALSE;
    IF NOT bAnyError THEN
      iUpdateState := 0; (* OK *)
    ELSE
      iUpdateState := 0; (* Error *)
    END_IF
  END_IF
END_CASE