FB_SoEReadClassXDiag

FB_SoEReadClassXDiag 1:

With the function block FB_SoEReadClassXDiag, the current Class 1 diagnosis (S-0-0011) ... Class 3 diagnosis (S-0-0013) can be read out as WORD. There is the conversion function F_ConvWordToSTAX5000C1D for the evaluation of the Class 1 diagnosis as a structure ST_AX5000_C1D, (see TwinCAT 3 PLC Lib Tc2_Drive documentation).

FB_SoEReadClassXDiag 2: Inputs

VAR_INPUT
    sNetId     : T_AmsNetId := ''; 
    bExecute   : BOOL; 
    iDiagClass : USINT:= 1; (* 1: C1D (S-0-0011) is default, 2: C2D (S-0-0012), 3: C3D (S-0-0013) *)
    tTimeout   : TIME := DEFAULT_ADS_TIMEOUT;
END_VAR

Name

Type

Description

sNetId

T_AmsNetId

String, which contains the AMS Network ID of the PC (type: T_AmsNetId).

bExecute

BOOL

The function block is enabled via a positive edge at this input.

iDiagClass

USINT

Specifies which diagnosis should be read. The diagnostics parameters may vary from vendor to vendor. All diagnostics parameters (C1D ... C3D) or all bits are not always implemented in them.

1: Error: Class 1 Diag (S-0-0011)

2: Warnings: Class 2 Diag (S-0-0012)

3: Information: Class 3 Diag (S-0-0013)

tTimeout

TIME

Maximum time allowed for the execution of the function block.

FB_SoEReadClassXDiag 3: Inputs/outputs

VAR_IN_OUT
    Axis : NCTOPLC_AXIS_REF;(* reference to NC axis *)
END_VAR

Name

Type

Description

Axis

NCTOPLC_AXIS_REF

Axis data structure of the type NCTOPLC_AXIS_REF

FB_SoEReadClassXDiag 4: Outputs

VAR_OUTPUT
    bBusy        : BOOL;
    bError       : BOOL;
    iAdsErrId    : UINT;
    iSercosErrId : UINT;
    wClassXDiag  : WORD;
    dwAttribute  : DWORD;
END_VAR

Name

Type

Description

bBusy

BOOL

This output is set when the function block is activated, and remains set until a feedback is received.

bError

BOOL

This output is set after the bBusy output has been reset when an error occurs in the transmission of the command.

iAdsErrId

UINT

Returns the ADS error code of the last executed command when the bError output is set.

iSercosErrId

UINT

In the case of a set bError output returns the Sercos error of the last executed command.

wClassXDiag

WORD

Returns the current Class X diagnosis.

dwAttribute

DWORD

Returns the attributes of the Sercos parameter.

Sample

fbClassXDiag : FB_SoEReadClassXDiag;
bClassXDiag : BOOL;
iDiagClass : USINT := 1;
wClass1Diag : WORD;
stAX5000C1D : ST_AX5000_C1D;
wClass2Diag : WORD;
(* NcAxis *)
NcToPlc AT %I* : NCTOPLC_AXIS_REF; 

IF bClassXDiag THEN
 fbClassXDiag(
    Axis := NcToPlc,
    bExecute := TRUE,
    iDiagClass := iDiagClass,
    tTimeout := DEFAULT_ADS_TIMEOUT
 );
 IF NOT fbClassXDiag.bBusy THEN
    fbClassXDiag(Axis := NcToPlc, bExecute := FALSE);
    bClassXDiag := FALSE;
    CASE fbClassXDiag.iDiagClass OF
    1:
     wClass1Diag := fbClassXDiag.wClassXDiag;
     stAX5000C1D := F_ConvWordToSTAX5000C1D(wClass1Diag);
    2:
     wClass2Diag := fbClassXDiag.wClassXDiag;
    END_CASE
 END_IF
END_IF